75 Ohm BNC Crimp Plug for RG59 and RG62 (22 AWG C.C.) Cable
Description
This male BNC RF connector is designed for crimp attachment to the widely used RG59U and RG62 coaxial cables with a 22 AWG center conductor utilizing readily-available crimp tools with standard crimp sizes: .255" for the crimp ferrule and .068" for the pin. BNC connectors connect with a twist lock, making them popular for RF applications.
Features
Gold plated center contacts minimize signal loss
Machined components produce a durable connector
True 75 Ohm BNC interface
Associated bulk cable and crimp tools available
Crimp style termination to RG59 coaxial cable
Application
Coaxial cable assembly
OEM applications
Premise wiring
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov