To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

75 Ohm BNC Crimp Plug, Right Angle for RG179/187 Cable

L-com stocks these hard to find right angle BNC connectors for applications where a straight connector would be unusable. The 90 degree configuration offers an alternative to solve your tight fit situations. These connectors feature fully machined components as well as gold plated center contacts for optimum signal transmission. The industry standard crimp attachment design produces a reliable connector to cable joint resulting in a high quality cable assembly.

Features
  • Gold plated center contacts minimize signal loss
  • Hard to find right angle BNC connector to solve your tight fit problems
  • Machined components produce a durable connector
  • True 75 Ohm interface to minimize impedance mis match
  • Quick and effective termination of RG179/187, 75 Ohm coaxial cable with right angled connector
Application
  • Coaxial cable assembly
  • Enclosure applications
  • OEM applications
  • Premise wiring

SKU BAC551
QTY available 110
Quantity Price
1 - 24 $8.29
25 - 49 $7.88
50 - 99 $7.46
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $8.29

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov