75 Ohm BNC Crimp Plug, Right Angle for RG59B/U and RG62 Cable

Item # BAC706
Availability
217
Price Table
Quantity Price
1 - 24 $11.39
25 - 49 $10.82
50 - 99 $10.25
100 + Call Us
Add to Cart

Description

This male right angle BNC RF connector is designed for crimp attachment to the widely used RG59B/U and RG62 coaxial cables with a 22AWG center conductor utilizing readily available crimp tools with standard crimp sizes: .255" for the crimp ferrule and .068" for the pin. BNC connectors connect with a twist lock, making them popular for RF applications. The 90 degree configuration is helpful in applications where space is at a premium.

Features
  • Associated bulk cable and crimp tools available
  • Crimp style termination to RG59B/U and RG62 coaxial cable
  • Machined components produce a durable connector
  • True 75 Ohm BNC interface
  • Gold plated center contacts minimize signal loss
Application
  • Enclosure applications
  • Coaxial cable assembly
  • OEM applications
  • Premise wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov