To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

75 Ohm BNC Female Bulkhead for RG59 Cable

These difficult to find BNC female connectors fit a wide range of RG style coaxial cable and are offered in various panel mount configurations such as four hole flange and bulkhead style. Primarily constructed with machined brass with nickel plated bodies resulting in a corrosion resistant connector. Finding the right BNC jack for your application just got easier. Most connectors are typically in stock ready to solve your connection problems.

Features
  • Gold plated contact pin reduces signal loss
  • Nickel plated body provides optimum resistance to corrosion
  • Twist on style attachment requires no special tooling
  • Associated bulk cable available
  • Designed for termination to RG59 and RG62 coaxial cable
Application
  • Coaxial cable patching
  • Coaxial OEM applications
  • MDF/IDF

SKU BAC552
QTY available 1637
Quantity Price
1 - 24 $9.29
25 - 49 $8.83
50 - 99 $8.36
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.29

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov