To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

75 Ohm RCA Crimp Plug for RG59 Cable

RCA connectors are the most common connector found on consumer equipment for both composite and component video and in some cases audio. L-com's male RCA crimp connectors are designed for attachment to the widely used RG59 75 Ohm coaxial cable. Attachment is accomplished by soldering the cable center conductor and utilizing a hex crimp for the outer crimp ring.

Features
  • Associated bulk cable and crimp tool available
  • Crimp and solder style termination for RG59 75 Ohm cable
  • Push on coupling for ease of mating
  • Nickel plated body for corrosion resistance
  • RCA is used extensively on consumer equipment for video and audio signals
Application
  • Hi-Fi
  • Home Theatre
  • 75 Ohm applications
  • Audio

SKU BAC700-59
QTY available 3539
Quantity Price
1 - 24 $1.85
25 - 49 $1.76
50 - 99 $1.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.85

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov