To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

78 Ohm Twinaxial Cable, Twin BNC Male / Male, 2.0 ft

This Twin BNC Cable Series accommodates the need for low level signal patching and balanced line applications found in many test situations. Fittings have polarized, stepped keyways that look like, but do not mate with traditional BNC coaxial connectors. These Twin BNC connectors are constructed of machined brass with a non-tarnish nickel finish and gold plated contacts for resistance to corrosion and minimal signal loss. We stock these assemblies in 6 standard lengths from 1 to 10 ft.

Features
  • Available from stock in 6 lengths ranging from 1 to10 feet
  • Polarized interface assures proper connector mating
  • 78 Ohm low level signal patching and balance line applications
  • Gold plated center contacts minimize signal loss
  • Nickel finish enhances corrosion resistance
Application
  • Test and Measurement

SKU CTC-2
QTY available 374
Quantity Price
1 - 24 $78.99
25 - 49 $75.04
50 - 99 $71.09
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $78.99

Key Specifications

Key Specifications