To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

9" Lever Type Coaxial Crimp Tool (.322", .359")

Item # HT106H
Availability
150
Price Table
Quantity Price
1 - 24 $11.71
25 - 49 $11.12
50 - 99 $10.54
100 + Call Us
Add to Cart

Description

This heavy-duty crimping tools is economically priced and easy to use. Leverage action produces an enormous force to properly crimp a perfect hex every time. An adjustable cam is added to keep the tool in full conformance with the required tolerance.

Features
  • Adjustable cam design allows adjustments to comply with tolerance requirements.
  • Common hex crimp sizes of .322 and .359
  • Heavy duty construction for enhanced durability
  • Center contact and connector ferrule crimp tool
  • Leverage action design produces perfect hex crimp every time
Application
  • Coax installation
  • Coaxial cable assembly
  • Coaxial cable repair


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov