To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

BNC Terminator, Male, Colored Cap, RG59 (75 Ohms)

Item # BIF7M
Availability
69
Price Table
Quantity Price
1 - 24 $7.09
25 - 49 $6.38
50 - 99 $5.67
100 + Call Us
Add to Cart

Description

This BNC male terminator features an insulated coupling nut and a purple color coded cap indicating a 75 Ohm resistance value for use with 75 Ohm coaxial cable such as RG59 . A ¼ watt @70 degrees metal film type resistor with a +/- 1% tolerance is utilized.

Features
  • Color coded purple to assure proper attachment
  • Insulated to avoid grounding problems
  • 1/4 watt terminating resistor
  • Line termination of a 73 Ohm transmission line
Application
  • Cheapernet
  • Ethernet
  • 10Base-3
  • Thinnet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products