BNC Terminator, Male, use with RG58 (50 Ohms) Nylon Cap

Item # BIF5M
Availability
98
08/26/2024 * Up to 498
Call Us * Over 498
*Estimated Availability
Price Table
Quantity Price
1 - 24 $8.39
25 - 49 $7.55
50 - 99 $6.71
100 + Call Us
Add to Cart

Description

This BNC male terminator features an insulated coupling nut and a green color coded cap indicating a 50 Ohm resistance value for use with 50 Ohm coaxial cable such as RG58 . A ¼ watt @70 degrees metal film type resistor with a +/- 1% tolerance is utilized.

Features
  • Color coded green to assure proper attachment
  • Insulated to avoid grounding problems
  • Line termination of a 50 Ohm transmission line
  • 1/4 watt terminating resistor
Application
  • Cheapernet
  • Ethernet
  • 10Base-3
  • Thinnet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products