BNC Terminator, Male, use with RG59 (75 Ohms)

Item # BTB7MD
Availability
2,157
Price Table
Quantity Price
1 - 24 $7.49
25 - 49 $6.74
50 - 99 $5.99
100 + Call Us
Add to Cart

Description

This BNC male terminator utilizes a ¼ watt carbon film type resistor and a 75 Ohm impedance value. Connector body is marked with 75 Ohm value to assure proper installation.

Features
  • 1/4 watt terminating resistor
  • Nickel plated body provides optimum resistance to corrosion
  • Gold plated contacts minimize attenuation
  • Termination of 75 Ohm coaxial lines
Application
  • Data center
  • Test & measurement
  • Coaxial termination
  • Laboratory


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov