To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

COAX-SEAL #104 Hand Moldable Plastic Weatherproofing Tape

COAX-SEAL® #104 Hand Moldable Plastic Weatherproofing Tape‚ 1/2 in. x 5 ft. roll.

Features
  • Forms easily to odd shaped connectors
  • Non-conductive
  • Effective Moisture-Proofing
  • Hand moldable - stays flexible at extreme temperatures
  • Provides years of protection
Application
  • Harsh environments
  • Industrial networking
  • Outdoor networks

SKU HT-TAPE104
QTY available 365
Quantity Price
1 - 24 $9.89
25 - 49 $9.40
50 - 99 $8.90
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.89

Key Specifications

Key Specifications