To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

COAX-SEAL #106 Hand Moldable Plastic Weatherproofing Tape

COAX-SEAL® #106 Hand Moldable Plastic Weatherproofing Tape‚ (4) 1 in. x 12 ft. rolls per box.

Features
  • Effective Moisture-Proofing
  • Forms easily to odd shaped connectors
  • Hand moldable - stays flexible at extreme temperatures
  • Non-conductive
  • Provides years of protection
Application
  • Harsh environments
  • Industrial networking
  • Outdoor networks

SKU HT-TAPE106
QTY available 6
Quantity Price
1 - 24 $77.99
25 - 49 $74.09
50 - 99 $70.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $77.99

Key Specifications

Key Specifications