To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Coaxial 75 Ohm Right Angle Adapter, F Female / F Male, Push On

Item # BA126
Availability
1,274
Price Table
Quantity Price
1 - 24 $3.49
25 - 49 $3.32
50 - 99 $3.14
100 + Call Us
Add to Cart

Description

This right angle Type F female to Type F male push on adapter features a quick mating interface that does not require thread coupling. This quick mating feature can be useful in many test applications that call for multiple mating.

Features
  • Allows interconnection of devices with Type F interfaces
  • Right angle configuration useful in tight fit situations
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance
  • Push on male allows quick attachment in multiple mating applications
Application
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications
  • Coaxial interface conversion


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov