To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Coaxial 75 Ohm T Adapter, F Female / Female / Female

Item # BA132
Availability
233
Price Table
Quantity Price
1 - 24 $5.69
25 - 49 $5.41
50 - 99 $5.12
100 + Call Us
Add to Cart

Description

This Type F female 3 way T shape allows routing of a signal from a common source to two different devices. Type F jack interfaces on all 3 ports are ideal for mating to Type F male terminated cables commonly found in many applications.

Features
  • Handy device to have on hand to solve your interconnection problems
  • T design allows signal splitting to two devices
  • Commonly used 75 Ohm Type F female interface
  • Nickel plated body for enhanced corrosion resistance
Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov