Coaxial Adapter, Type-N Female / BNC Male

Item # AXA-NFBM
Availability
348
Price Table
Quantity Price
1 - 24 $8.49
25 - 49 $7.64
50 - 99 $6.79
100 + Call Us
Add to Cart

Description

This Type N female to BNC male coaxial adapter provides the ability to connect between a Type N male and BNC female interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.


Features
  • Most adapters utilize gold plated contacts for reduced signal loss
  • Allows interconnection of devices with BNC female and Type N male interfaces
  • Most adapters utilize machined components for durability and long life
  • Wide selection of in stock adapters quickly solves interconnection problems
Application
  • Coaxial interface conversion
  • Coax retrofit applications
  • Coaxial extension
  • OEM coax applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov