To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Coaxial Bulk Cable RG174/U, 500 foot Spool

This bulk RG174/U cable can be used in applications where cable assemblies must be built in the field. The stranded 26 AWG center conductor and small outer diameter produces a very flexible cable for tight fit applications.

Features
  • 50 Ohm data signal transmission
  • Stranded center conductor allows cable to be very flexible
  • Small diameter is ideal for tight fit applications
  • Common size cable can be easily terminated
  • Associated connectors and crimp tools available
Application
  • Ethernet
  • Data
  • Premise wiring
  • R&D

SKU RG174-500
QTY available 3
Quantity Price
1 - 9 $315.99
10 - 24 $303.35
25 - 99 $290.71
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $315.99

Key Specifications

Key Specifications