Coaxial Bulk Cable RG62A/U, 1,000 foot Spool

Item # RG62A-1K
Availability
7
08/26/2024 * Up to 17
09/23/2024 * Up to 22
Call Us * Over 22
*Estimated Availability
Price Table
Quantity Price
1 - 9 $515.00
10 - 24 $504.70
25 - 99 $494.40
100 + Call Us
Add to Cart

Description

This bulk 93 Ohm cable can be used in applications where cable assemblies must be built in the field. The solid 22 AWG center conductor results in a cable with low attenuation properties.

Features
  • 93 Ohm data signal transmission
  • 22 AWG solid center conductor produces low insertion loss
  • Operating temperature of -40 to +80 degree C allows use in a wide range of applications
Application
  • Arcnet
  • R&D


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov