To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

F Connector Installation Kit for RG59

This kit is ideal for anyone who wants to terminate popular Type F connectors. Each kit includes 40 professional grade Type F plugs, a cable stripping tool, a connector crimping tool and a pocket toner; everything you need to successfully attach a Type F connector on RG59 coaxial cable.

Features
  • Termination of Type F connectors on RG59 style 75 Ohm cable
  • Includes everything you need to terminate a Type F connector
  • Kits contains (40) Type F connectors, trim tools and pocket toner
Application
  • CCTV
  • Network installation
  • Video
  • Premise wiring

SKU TCK59F
QTY available 14
Quantity Price
1 - 9 $111.99
10 - 24 $109.75
25 - 99 $107.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $111.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov