To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Hex Coaxial Crimp Tool .360" and .470" Sizes

Item # HTS3162CT
Availability
35
Price Table
Quantity Price
1 - 9 $65.86
10 - 24 $63.23
25 - 99 $60.59
100 + Call Us
Add to Cart

Description

This series features both a compression style and a crimp style tool specifically designed for Type F connectors. Fully machined crimp cavities ensure accurate crimps every time. Constructed of high carbon steel for a long life expectancy.

Features
  • Ratchet action reduces fatigue
  • Commonly used hex crimp sizes for popular RG6, 11 and 59 style cable
  • Constructed of high carbon steel for a long life expectancy.
  • Crimp attachment of Type F connectors
  • Fully machined crimp cavities ensure accurate crimps
Application
  • Coax installation
  • Coaxial cable repair
  • Coaxial cable assembly


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov