To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com CA-100 Coax Cable Bulk Reel, By The Foot

L-com offers an extensive selection of high performance low-loss 100-series coaxial cable which is used primarily for radio pigtails and jumper cables. This cable can be purchased by the reel or by the foot depending on your applications. Additionally this cable is offered in a white jacketed alternative.

Features
  • Available by the reel or by the foot
  • Lightweight construction provides easy handling
  • High performance alternative to CommScope WBC100
  • Perfect for Jumpers and pigtails
  • Please order carefully as cables by-the-foot are not returnable
Application
  • RF Pigtails
  • RF antenna cable assemblies
  • Wi-Fi installations
  • WLAN

SKU CA-100-FOOT
QTY available 7112
Quantity Price
1 - 24 $1.09
25 - 49 $1.04
50 - 99 $0.98
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.09

Key Specifications

Key Specifications