To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com CA-195R Coax Cable Bulk Reel 1,000 Feet

CA-195R series coaxial cable features excellent low loss characteristics and is ideal for shorter cable runs and "jumper" cables. The CA-195R features a fire retardant FR-PVC jacket. This cable is a high performance alternative to RG58 cable.

Features
  • Excellent low loss characteristics
  • High performance alternative to RG58 cable
  • Lightweight - easy to work with
  • Fire retardant FR-PVC jacket, meets UL-1581 VW-1 flame rating
  • High performance flexible coaxial cable construction
Application
  • RF Pigtails
  • Wi-Fi installations
  • WLAN
  • RF antenna cable assemblies

SKU CA-195R-R1K
QTY available 27
Quantity Price
1 - 4 $655.00
5 - 9 $628.80
10 - 24 $602.60
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $655.00

Key Specifications

Key Specifications