L-com CA-200 Coax Cable, By The Foot

SKU CA-200-FOOT
QTY available 8061
Quantity Price
1 - 24 $1.17
25 - 49 $1.11
50 - 99 $1.05
100 + Call Us
Price $1.17

All Prices are in US Dollars and do not include duties



L-com's CA-200 series cable is a high performance low loss coax cable which is ideal for shorter cable runs and "jumper" cables. This cable can be purchased by the reel or by the foot depending on your applications. Order online today!

Features
  • Excellent low loss characteristics
  • High performance flexible coaxial cable construction
  • Lightweight
  • Please order carefully as cables by-the-foot are not returnable
  • UV resistant polyethylene jacket

Application
  • RF antenna cable assemblies
  • RF Pigtails
  • Wi-Fi installations
  • WLAN


Documents and Resources

Key Specifications

Key Specifications

Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
Foam PE
Velocity of Propagation
83 %
Jacket Diameter
0.195 in
Jacket Material
PE
No. of Shields
2
Attenuation at 1 Ghz.
10.43 dB
RF Shielding
90 dB
Max Operating Temperature
85 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
0.5 in
Coax Type
Coax