To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com CA-240 Coax Cable, By The Foot

L-com’s 240 Series bulk cable features excellent low loss characteristics and a UV protected polyethylene jacket for durability. This cable can be purchased by the reel or by the foot depending on your applications. Order online today!

Features
  • Equal performance and mechanical characteristics to cables from CommScope®, Times Microwave Systems®, Belden® and Andrew®
  • UV resistant polyethylene jacket
  • Excellent low loss characteristics
  • High performance flexible coaxial cable construction
  • Please order carefully as cables by-the-foot are not returnable
Application
  • RF Pigtails
  • Wi-Fi installations
  • WLAN
  • RF antenna cable assemblies

SKU CA-240-FOOT
QTY available 59955
Quantity Price
1 - 24 $1.43
25 - 49 $1.36
50 - 99 $1.29
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.43

Key Specifications

Key Specifications