To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com CA-400UF Ultra Flex Coax Cable Bulk Reel 1,000 Foot

L-com's CA-400UF Ultra Flex coax cable is deal for indoor or outdoor applications that require maximum flexibility due to curves, bends and twists. In addition these cables have excellent low loss characteristics. The CA-400UF low loss cable is a high performance alternative to Times Microwave LMR®-400UF and TerraWave® TWS-400UF.

See data sheet and drawing for additional information and complete specifications.


Features
  • High performance alternative to Times Microwave LMR®-400UF and Terrwave® TWS-400UF
  • Ideal for indoor or outdoor applications that require maximum flexibility
  • Excellent low loss characteristics
  • High performance Ultra Flex coaxial cable construction
Application
  • RF Pigtails
  • WLAN
  • RF antenna cable assemblies
  • Wi-Fi installations

SKU CA-400UF-R1K
QTY available Call us
Quantity Price
1 - 4 $2,500.00
5 - 9 $2,400.00
10 - 24 $2,300.00
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $2,500.00

Key Specifications

Key Specifications