L-com CA-400UF Ultra Flex Coax Cable, By The Foot

Item # CA-400UF-FOOT
Availability
51,386
08/26/2024 * Up to 83386
09/30/2024 * Up to 115386
Call Us * Over 115386
*Estimated Availability
Price Table
Quantity Price
1 - 24 $2.67
25 - 49 $2.54
50 - 99 $2.40
100 + Call Us
Add to Cart

Description

L-com's CA-400UF Ultra Flex coax cable is deal for indoor or outdoor applications that require maximum flexibility due to curves, bends and twists. In addition these cables have excellent low loss characteristics. The CA-400UF low loss cable is a high performance alternative to Times Microwave LMR®-400UF and TerraWave® TWS-400UF.

See data sheet and drawing for additional information and complete specifications.


Features
  • Excellent low loss characteristics
  • High performance Ultra Flex coaxial cable construction
  • Please order carefully as cables by-the-foot are not returnable
  • High performance alternative to Times Microwave LMR®-400UF and Terrwave® TWS-400UF
  • Ideal for indoor or outdoor applications that require maximum flexibility
Application
  • RF antenna cable assemblies
  • RF Pigtails
  • Wi-Fi installations
  • WLAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov