Coaxial CablesAt L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom. We are your one-stop source to design, manufacture, and assemble coaxial products. Whether it is entertainment systems, GPS, video security systems, telecom, or WAN/LAN, we can meet all of your coaxial interconnect needs – from coaxial cables and coaxial cable splitters to coaxial cable connectors, coaxial audio cables, attenuators, and various accessories, tools, and kits. Our coaxial products are available in multiple length options to cover a range of applications and come in a variety of interfaces including BNC, SMA, TNC, F Series, RCA, SMB, MCX, MC-Card, and N Series. We also offer a complete line of coax assemblies built with Times Microwave components. With numerous connector and cable configurations, both common and rare, our coaxial cables cover almost every RF application with a vast selection of cable assemblies. Our standard coax products include:
We also supply custom versions of our standard coax cable. Whether it is text printed on the cable, a specific jacket color, or even pre-striped cable ends and custom packaging, we can do it all as per your exact requirement. We have the industry’s largest selection of off-the-shelf coaxial cable assemblies for 50 Ohm and 75 Ohm applications. In addition to our standard coaxial cable offering, we also provide low-loss coaxial cable assemblies for all your WLAN application requirements. Other bestsellers include the RG series coaxial cable assemblies, semi-rigid formable coax products, and low PIM coax products, ideal for Distributed Antenna Systems. Our popular line of 50 Ohm RG58 cable assemblies is extensively used in data, GPS, and test and measurement networks. They are available in several connector options, including BNC, SMA, and TNC, and are offered in straight and right-angle RG58 cable assemblies. L-com's semi-rigid cables are available with 085 semi-rigid tin-plated standard copper. They feature high-quality, fully tested N-male to N-male cable assemblies and offer superior screening when compared to cables with a braided outer conductor, especially at higher frequencies. When designing complex data and communication systems, such as a DAS network, the components used must have low Passive Intermodulation (PIM). Our low PIM coaxial connectors, adapters, and coaxial lightning surge protectors feature PIM specifications as low as -150 dB and are ideal for these types of systems. We also have low PIM antennas for Distributed Antenna Systems (DAS) applications. We can also modify any of our standard assemblies or custom design and manufacture an assembly to your exact specifications. Our in-stock selection of coaxial connector interfaces is available for a variety of cable types, including various termination styles such as crimp, clamp, twist-clamp, twist-on, and termination. We also offer various RF attenuators. Built with in-line design, they feature N, SMA, and TNC connectors and are offered in various levels of attenuation, from 1 to 30 dB. To meet all your wireless connectivity needs, we have thousands of 50 Ohm antenna RF cable assemblies, pigtails, and bulk cables in stock. We also have a wide selection of tools, including cable strippers, coaxial crimp tools, compression tools, pin crimp tools, and waterproofing tape. These are all readily available to help you complete your installation project. If you're still curious about what is coaxial cable then visit our tutorial for more details. When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator. Need help? Connect with one of our L-com technical experts now. Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com Sub CategoriesBest SellersThese are our best sellers in coaxial components. What's NewWe are constantly launching new products. Here are our new coaxial components. ![]() N Male Right Angle to TNC Female Bulkhead Cable Assembly using RG58 Coax, 4 FT Item # LCCA30706-FT4 ![]() N Male Right Angle to TNC Male Right Angle Cable Assembly using RG58 Coax, 1 FT Item # LCCA30704-FT1 ![]() N Female Bulkhead to TNC Female Bulkhead Cable Assembly using RG58 Coax, 4 FT Item # LCCA30694-FT4 Customize Your Cable![]() L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.
FAQComing soon
|