To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

N-Male to RP-SMA Plug 400 Ultra Flex Series Assembly 100.0 ft

High quality fully tested N-Male to Reverse Polarity SMA Plug cable assemblies featuring high performance 400-Series Ultra Flex coax cable. These cables are ideal for indoor or outdoor applications that require maximum flexibility due to curves, bends and twists. In addition these cables have excellent low loss characteristics.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Ideal for indoor or outdoor applications that require maximum flexibility
  • Made with high performance, high quality 400-series ultra flex coax cable
  • Excellent low loss characteristics
  • Widest selection of lengths and connector styles
Application
  • RF Voice/Video/Data
  • Wireless Infrastructure
  • Wireless LAN Devices
  • Antenna Cable

SKU CA-NMRSPH100
QTY available 262
Quantity Price
1 - 9 $267.99
10 - 24 $257.27
25 - 99 $246.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $267.99

Key Specifications

Key Specifications