Plenum Rated RG402 Low PIM Coaxial Cable - By The Foot

Item # CA-RG402-FOOT
Availability
13,378
Price Table
Quantity Price
1 - 24 $2.47
25 - 49 $2.35
50 - 99 $2.22
100 + Call Us
Add to Cart

Description

L-com’s RG402 Plenum Rated coaxial cable feature Passive Intermodulation (PIM) specifications as low as -160dBc. A formable type cable, it features a FEP Jacket and is high temperature rated. Available By the Foot, these cables are excellent for use in Distributed Antenna Systems (DAS).

This cable is also offered in L-com's Low PIM RG402 cables assemblies. To order a cable assembly using RG402, Click Here.

For complete specifications, click on the Drawing link in the Download section.


Features
  • -160 dBc Passive Intermodulation (PIM) rating
  • FEP jacket
  • High temperature rated
  • Please order carefully as cables by-the-foot are not returnable
  • Plenum rated
Application
  • 4G/LTE Cellular applications
  • Distributed antenna systems (DAS)
  • Low PIM coax cable assemblies


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov