To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Premium 75 Ohm Adapter F male to BNC female

Item # V7C00002
Availability
305
Price Table
Quantity Price
1 - 24 $10.99
25 - 49 $10.44
50 - 99 $9.89
100 + Call Us
Add to Cart

Description

L-com's interseries Type-F 75 Ohm coaxial adapters provide the critical functionality to connect interfaces of different types and genders. Our broad selection of in-stock interseries adapters is sure to solve all your connection problems. Utilize our easy to use Product Finder to select the interseries adapter that is right for your application.

Features
  • Allows interconnection of devices with BNC male and Type F female interfaces
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • True 75 Ohm BNC interface to limit impedance mis match
  • Handy device to have on hand to solve your interconnection problems
Application
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products