Protective Chained Cap Terminator, SMA 50 Ohm

Item # USP-CTS50
Availability
2,121
Price Table
Quantity Price
1 - 24 $15.59
25 - 49 $14.81
50 - 99 $14.03
100 + Call Us
Add to Cart

Description

This SMA male terminator features a green color coded cap indicating a 50 Ohm resistance value. A retaining chain is also included to secure terminator and prevent loss.

Features
  • Termination of an 50 Ohm coaxial line
  • 1/4 Watt terminating resistor
  • Gold plated center contact for reduced signal loss
  • Retaining chain to prevent lost terminators when not used
Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov