To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Protective Chained Cap Terminator, TNC 50 Ohm

Item # USP-CTT50
Availability
224
Price Table
Quantity Price
1 - 24 $12.19
25 - 49 $11.58
50 - 99 $10.97
100 + Call Us
Add to Cart

Description

This TNC male terminator features a 50 Ohm resistance value. A retaining chain is also included to secure terminator and prevent loss.

Features
  • Termination of an unused 50 Ohm line
  • 1/4 Watt terminating resistor
  • Gold plated center contact for reduced signal loss
  • Retaining chain to prevent lost terminators when not used
Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov