This sturdy metal dust cap protects your expensive TNC female coaxial interface when not connected to a mated interface. This cap features a metal retaining chain so that the caps can be securely attached to adjacent surface to prevent loss.
Features
Protection of TNC female coaxial interfaces
Metal construction is long lasting and durable
Retaining chain feature prevents loss
Gasket provides moisture resistance
Application
Cable management
LAN infrastructure
MDF/IDF applications
Network consolidation
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov