To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG223 Coaxial Cable, BNC Male/Male 10.0 ft

These RG223/U cable assemblies offer both the shielding benefits of double shielding and the low loss advantages of a solid center conductor all in one high performance cable assembly. Terminated with industry standard crimp style BNC connectors and heat shrink strain reliefs for a durable assembly that will provide long service life and trouble free performance. We typically stock these popular coaxial assemblies in 8 standard lengths ready for immediate delivery.

Features
  • Available from stock in 8 lengths ranging from 1 to 15 feet
  • BNC connector offers easy twist on coupling
  • Solid center conductor of RG223/U cable minimizes attenuation
  • 50 Ohm RF (Radio Frequency) transmission
  • Double shielding of RG223/U cable enhances shielding performance
Application
  • Data Transmission
  • GPS
  • RFID
  • Test and Measurement
  • Wireless Infrastructure

SKU CC223B-10
QTY available 152
Quantity Price
1 - 24 $53.99
25 - 49 $51.29
50 - 99 $48.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $53.99

Key Specifications

Key Specifications