RP-SMA Jack Crimp for RG174/188/316 Cable

Item # BAC512
Availability
498
Price Table
Quantity Price
1 - 24 $12.59
25 - 49 $11.96
50 - 99 $11.33
100 + Call Us
Add to Cart

Description

This reversed polarized SMA female connector is designed for crimp attachment to 50 Ohm RG174, RG188 and RG316 coaxial cables utilizing a crimp tool with standard crimp size of .128" for the crimp ferrule. The center contact is designed for solder attachment to the coaxial cable center conductor. This reverse polarized interface addresses the FCC requirement for non-standard interfaces for wireless devices.

Features
  • Gold plated center contacts minimize signal loss
  • Machined components produce a durable connector
  • Associated bulk cable and crimp tools available
  • Designed for crimp attachment to RG174/188 or 316 style cable
  • Mates with reverse polarized interface commonly found in wireless systems
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov