RP-SMA Plug Crimp for RG8, 400-Series

Item # ARSP-1404
Availability
13,150
Price Table
Quantity Price
1 - 24 $8.69
25 - 49 $7.82
50 - 99 $6.95
100 + Call Us
Add to Cart

Description

This Reverse Polarity SMA plug is designed for WLAN, Wireless and RF applications. The ARSP-1404 takes advantage of its gold plated center contact in defend against signal loss. This connector is compatible with RG8‚ WBC--400‚ LMR®400‚ Belden 9913 and Belden 7810 cable types. Other notable feature for this product are a cable retention of over 40 pounds as well as a VSWR under 1.5 at 6 GHz. Order online today!

Features
  • Can be used with RG8‚ WBC400‚ LMR®400‚ HyperLink CA-400, Belden 9913, 7810 cable types
Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov