RP-SMA Plug Crimp Right Angle for RG58, 195-Series Cable

Item # ARSP-1702
Availability
767
08/12/2024 * Up to 1767
Call Us * Over 1767
*Estimated Availability
Price Table
Quantity Price
1 - 24 $2.00
25 - 49 $1.80
50 - 99 $1.60
100 + Call Us
Add to Cart

Description

The ARTP-1708 presents a right angle design primarily used in areas where space is limited. This Reverse Polarity SMA Plug is built for Low Loss applications, WLAN and various wireless applications. This connector is compatible with L-com CA-195R, RG58, RG141, RG142‚ L-com CA195RW‚ WBC--195‚ LMR®195‚ Belden 8240 and Belden 8219 cable types. Order online today!

Features
  • Can be used with L-com CA-195R, RG58/141/142‚ L-com CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN
  • RF Applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products