RP-TNC Crimp Plug for 240-Series Cable

This Reverse Polarity TNC Plug is built for use with 240-series Cable. The ARTP-1502 was designed to work in a wide range of applications such as WLAN, Radio Pigtails and Low Loss Coax applications. This connector is compatible with WBC--240‚ LMR®240, Belden 7808 cable types. This L-com part is also rated for cable retention of over 50 pounds so accidental tugs and pull will not damage the cable or connector. Order online today!

Features
  • Can be used with WBC240‚ LMR®240, HyperLink CA-240, Belden 7808 cable types
Application
  • Low Loss Coax Applications
  • Wi-Fi Applications
  • WLAN
  • Radio Pigtails
  • RF Applications

SKU ARTP-1502
QTY available 4421
Quantity Price
1 - 24 $7.59
25 - 49 $6.83
50 - 99 $6.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.59

Key Specifications

Key Specifications