SMA Female Bulkhead Crimp for RG58, 195-Series Cable

Item # ASF-3700
Availability
275
Price Table
Quantity Price
1 - 24 $6.09
25 - 49 $5.48
50 - 99 $4.87
100 + Call Us
Add to Cart

Description

This SMA Female Bulkhead Crimp Connector is ideal for WLAN and Wireless applications due to its quality metals and sleek design. The ASF-3700 can withstand up to 40 lbs. of pull retention to ensure the cable will not break in the event it gets pulled or jolted. This connector is compatible with RG58, RG141, RG142‚ WBC--195‚ LMR®195‚ Belden 8240 and Belden 8219 cable. Order online today!

Features
  • Can be used with RG58/141/142‚ HyperLink CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products