SMA Female Crimp for RG58, 195-Series Cable

Item # ASF-1708
Availability
2,966
Price Table
Quantity Price
1 - 24 $7.19
25 - 49 $6.47
50 - 99 $5.75
100 + Call Us
Add to Cart

Description

This SMA Female Crimp Connector is ideal for coaxial cable repair and assembly due to its simplistic design and excellent construction. The ASF-1708 can withstand up to 30 lbs. of pull retention to ensure the cable will not break in the event it gets pulled or tugged. This connector is compatible with L-com CA-195R, L-comCA-200, RG58, RG141, RG142, L-com CA195RW, WBC--195, WBC--200, LMR®195, LMR®200, Belden 8240 and Belden 8219 cable types. Order online today!

Features
  • Can be used with L-com CA-195R/CA-200, RG58/141/142, L-com CA195RW, WBC195/200, LMR®195/200, Belden 8240/8219 cable types
Application
  • Coaxial cable assembly
  • Coaxial cable installation
  • Premise wiring
  • Coaxial cable repair


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov