SMA Male Crimp for RG58U Cable

Item # BAC03
Availability
314
07/29/2024 * Up to 614
08/16/2024 * Up to 914
Call Us * Over 914
*Estimated Availability
Price Table
Quantity Price
1 - 24 $7.79
25 - 49 $7.40
50 - 99 $7.01
100 + Call Us
Add to Cart

Description

This male SMA connector is designed for crimp attachment to RG58 coaxial cable utilizing readily-available crimp tools with standard crimp sizes: .213" for the crimp ferrule and .042" for the pin. This 50 Ohm subminiature connector utilizes a threaded coupling mechanism making it a popular choice in higher frequency applications.

Features
  • Gold plated contact pins to minimize signal loss
  • Nickel plated body for enhanced corrosion resistance
  • Associated bulk cable and crimp tools available
  • Designed for crimp style attachment to RG58 coaxial cable
Application
  • Coaxial cable assembly
  • Coaxial cable installation
  • Premise wiring
  • Coaxial cable repair


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov