SMA Male Crimp Gold Plated for 200-Series Cable

Item # HPC201
Availability
87
08/02/2024 * Up to 287
08/16/2024 * Up to 487
Call Us * Over 487
*Estimated Availability
Price Table
Quantity Price
1 - 24 $10.59
25 - 49 $10.06
50 - 99 $9.53
100 + Call Us
Add to Cart

Description

This male SMA connector is designed for crimp attachment to LMR200 style coaxial cable utilizing a standard crimp size of .213" for the crimp ferrule. The contact pin is designed for solder attachment to the cable center conductor. This 50 Ohm subminiature connector utilizes a threaded coupling mechanism making it a popular choice in higher frequency applications.

Features
  • Common size hex crimp allows quick and easy crimping
  • Crimp style attachment for a robust assembly
  • Gold plated contact pins to minimize signal loss
  • SMA male connector for LMR200 coaxial cable
Application
  • Coaxial cable repair
  • Coaxial cable assembly
  • Coaxial cable installation
  • Premise wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov