To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

TNC Female Crimp for RG58, 195-Series Cable

L-com offers a wide selection of female TNC connectors for both RG type applications as well as low loss RF wireless applications. Our TNC female connector selection includes both crimp style as well as twist on female TNC connectors. Order online today!

Features
  • Can be used with L-com CA-195R, RG58/141/142‚ L-com CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

SKU ATF-1700
QTY available 495
Quantity Price
1 - 24 $3.27
25 - 49 $2.94
50 - 99 $2.62
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.27

Key Specifications

Key Specifications