To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Type N Male Crimp for 600-Series Cable

The L-com ANM-1610 is a premium N Male Crimp Connector. This connector is compatible with WBC--600‚ LMR®600 and L-com CA-600 cable types. This part utilizes its gold plated center pin to reduce signal loss. This connector is ideal for Wireless, WLAN and other generic Low Loss Coaxial applications. This connector can withstand 80 pounds of pull tension. Order online today!

Features
  • Can be used with WBC600‚ LMR®600, L-com CA-600 cable types
Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

SKU ANM-1610
QTY available 646
Quantity Price
1 - 24 $12.59
25 - 49 $11.33
50 - 99 $10.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $12.59

Key Specifications

Key Specifications