This sturdy metal dust cap protects your expensive Type N male coaxial interface when not connected to a mated interface. This cap features a metal retaining chain so that the caps can be securely attached to adjacent surface to prevent loss.
Features
Metal construction is long lasting and durable
Protection of N-type male coaxial interfaces
Retaining chain feature prevents loss
Protects against physical damage
Application
Cable management
LAN infrastructure
MDF/IDF applications
Network consolidation
General Purpose Laboratory Use
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov