CPU/PDU Power Cord, C14 Right Angle to C13, 15 Amp, 10FT

Item # PPA00021-10F
Availability
196
Price Table
Quantity Price
1 - 24 $25.39
25 - 49 $24.12
50 - 99 $22.85
100 + Call Us
Add to Cart

Description

L-com's PPA00021-10F line of power cords is in stock and ready to ship same day. The black 10 feet C14 right angle to C13 is perfect for tight spot applications in busy server rooms or behind cabinets. These 10 foot CPU/PDU power cord right angle C14 connector allows for the cord to be installed in areas where space is limited. This 10FT cable assemblies have 120 inch cord/cable length and CPU/PDU as primary application.

Our PPA00021-10F is a 10 foot power cord, built from 14 AWG conductors rated for 15 Amps. The 10 feet black power cords are most commonly used power cord in data centers, this cable is used to connect PCs to power distribution units (PDUs). These 15 Amp 10 foot cord maximizes organization and efficiency while preventing interference. This 10 FT 18AWG black assembly is used for transmission of electrical power.

The L-Com PPA00021-10F C14 to C13 power cords are common in server room and PDU applications. This 10 feet 250 volt rating cable assembly is essential to have the right length power cord in your data center. In the black 10 foot power cord the design/grade type is standard. Contact the technical experts at L-com for CPU/PDU power cord C14 right angle to C13 15 Amp 10FT PPA00021-10F line of power cords and make your purchase online today.

Features
  • 15 Amp 250 Volt Rating
  • 14 AWG Conductors
  • C14 Right Angle to C13
  • Perfect for Tight Spaces
Application
  • Powered Devices
  • PC/Server
  • PDUs
  • Tight Spaces


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov