CPU/PDU Power Cord, C14 to C13 Left Angle, 10 Amp, 3FT

Item # PPA00022-3F
Availability
80
Price Table
Quantity Price
1 - 24 $14.99
25 - 49 $14.24
50 - 99 $13.49
100 + Call Us
Add to Cart

Description

L-com's PPA00022-3F line of power cords is in stock and ready to ship same day. The black 3 feet C14 to C13 left angle is perfect for tight spot applications in busy server rooms or behind cabinets. These 3 foot CPU/PDU power cord left angle C14 connector allows for the cord to be installed in areas where space is limited. This 3FT cable assemblies have 36 inch cord/cable length and CPU/PDU as primary application.

Our PPA00022-3F is a 3 foot power cord, built from 18 AWG conductors rated for 10 amps. The 3 feet black power cords are most commonly used power cord in data centers, this cable is used to connect PCs to power distribution units (PDUs). These 10 amp 3 foot cord maximizes organization and efficiency while preventing interference. This 3 FT 18AWG black assembly is used for transmission of electrical power.

The L-Com PPA00022-3F C14 to C13 power cords are common in server room and PDU applications. This 3 feet 250 volt rating cable assembly is essential to have the right length power cord in your data center. In the black 3 foot power cord the design/grade type is standard. Contact the technical experts at L-com for CPU/PDU power cord C14 to C13 left angle 10 Amp 3FT PPA00022-3F line of power cords and make your purchase online today.

Features
  • 10 Amp 250 Volt Rating
  • 18 AWG Conductors
  • C14 to C13 Left Angle
  • Perfect for Tight Spaces
Application
  • Powered Devices
  • PC/Server
  • PDUs
  • Tight Spaces


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov