To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

15 Conductor 24 AWG Bulk Cable, 100 ft Coil

Item # CS15-100
Availability
52
Price Table
Quantity Price
1 + $117.99
Add to Cart

Description

Popular, economical choice for most data cable applications. Features soft gray UL2464 listed PVC jacket, aluminum mylar foil shield and (15) 24 AWG stranded conductors. Available in 100 foot coil and 500 or 1,000 foot spools. Will ship immediately if in stock.

Features
  • Also available in 500 & 1,000 ft put-ups; color is gray
  • Foil shielded to protect against EMI/RFI
  • Ratings: UL2464, 300 volt, 80 degrees Celsius
  • 15 conductor data cable useful for many applications
  • 24 AWG conductors compatible with many contacts & connectors
Application
  • Premise wiring
  • Data signal transmission
  • Industrial networks
  • Network installation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov