Assembled D-Sub Hood Kit, DB15/HD26 Matte Chrome

Item # SDRS15HOT
Availability
2,952
Price Table
Quantity Price
1 - 24 $7.79
25 - 49 $7.01
50 - 99 $6.23
100 + Call Us
Add to Cart

Description

Easy to assemble two piece metalized backshells are a great choice for the "do it yourself" consumer. Low profile design allows for use in tight spaces where standard depth backshells cause clearance problems. Metalized chrome plating provides an economical method of shielding backshells. When used with shielded cable, a complete ground can be made between connector shells. Accommodates both DB15 and HD26 size connectors.

Features
  • Low profile metalized plastic backshell for covering D-Sub cable assembly connectors
  • Two piece cover design for easy, quick assembly
  • Metalized chrome plating provides effective shielding
  • Thumbscrew design is slotted head with diamond knurls allowing for flat blade screwdriver or easy hand tightening
  • Accommodates both DB15 and HD26 size connectors
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov