Cover for DGB25FT Field Termination Connector

SKU DGB25FT-CVR
QTY available 87
Quantity Price
1 - 24 $4.33
25 - 49 $4.11
50 - 99 $3.90
100 + Call Us
Price $4.33

All Prices are in US Dollars and do not include duties



This secure, snap together cover provides protection and strain relief for our popular DGB25FT field termination connector. Simply snap together the two cover halves over the terminated connector and secure exiting cable or wires with a tie wrap (included).

Features
  • Black ABS material is UL94V-0 flame retardant
  • Cover for DGB25FT field termination connector
  • Provides protection and strain relief
  • Tie wrap included

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
25-Pin D-Subminiature

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov