To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cover for DGB25MT1 Field Termination Connector

Item # DGB25MT1-CVR
Availability
Call Us
07/19/2024 * Up to 25
08/09/2024 * Up to 150
Call Us * Over 150
*Estimated Availability
Price Table
Quantity Price
1 - 24 $4.33
25 - 49 $4.11
50 - 99 $3.90
100 + Call Us
Add to Cart

Description

This secure, snap together cover provides protection and strain relief for our popular DGB25MT1 field termination connector. Simply snap together the two cover halves over the terminated connector and secure exiting cable or wires with a tie wrap (included).

Features
  • Black ABS material is UL94V-0 flame retardant
  • Provides protection and strain relief
  • Wire tie included
  • Cover for DGB25MT1 field termination connector


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov